FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
1st secondary output voltage
-
2nd secondary output voltage
-
3rd secondary output voltage
-
Max. output current 1
-
Max. output current 2
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Max. output current 3
-
Number of interfaces PROFINET
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Secondary voltage adjustable
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Nominal value output voltage 2
-
Number of HW-interfaces RS-485
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Supporting protocol for CAN
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
Number of HW-interfaces other
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
Supporting protocol for TCP/IP
-
Rated supply voltage DC
-
Modular version
-
Output voltage stabilized
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Short-circuit-proof
-
Supporting protocol for LON
-
Built-in height
-
Supporting protocol for PROFINET CBA
-
Direct mounting possible
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Redundancy
-
Radio standard GPRS
-
Radio standard GSM
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/028810-LEGRAND-1000.jpg)
Legrand
Air Circuit Breaker
Ref.. 028810
DMX³ beveiligingseenheid externe nulleider grootte 3
1 234,80 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/028806-LEGRAND-1000.jpg)
Legrand
Air Circuit Breaker
Ref.. 028806
DMX³ 24Vac/Vdc externe voeding tbv MP4
633,06 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/028812-LEGRAND-1000.jpg)
Legrand
Air Circuit Breaker
Ref.. 028812
DMX³ Module voor programmeerbare uitgang MP4
598,41 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-028811-WEB-L.jpg)
Legrand
Air Circuit Breaker
Ref.. 028811
Externe nulleider DMX³
584,37 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/028805-LEGRAND.jpg)
Legrand
Air Circuit Breaker
Ref.. 028805
DMX3 Communicatie toebehoren
576,54 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen