-
Material
-
Material quality
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343284-LEGRAND-1000.jpg)
Open ophangbeugel P31 B400 Thvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343283-LEGRAND-1000.jpg)
Open ophangbeugel P31 B300 Thvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343282-LEGRAND-1000.jpg)
Open ophangbeugel P31 B200 Thvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343281-LEGRAND-1000.jpg)
Open ophangbeugel P31 B150 Thvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343280-LEGRAND-1000.jpg)
Open ophangbeugel P31 B100 Thvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/343279-LEGRAND-1000.jpg)
Open ophangbeugel P31 B75 Thvz. Maximale belasting 600N
Exclusief BTW