-
Material
-
Material quality
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Load bearing capacity
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B400 RAL9010. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B300 RAL9010. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B200 RAL9010. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B150 RAL9010. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B100 RAL9010. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-345279-WEB-R.jpg)
Open ophangbeugel P31 B75 RAL9010. Maximale belasting 600N
Exclusief BTW