Overslaan en naar de inhoud gaan
Logo print

Netatmo Pro - Intelligente thermostaat Opentherm

Netatmo NETATMO

Netatmo Pro - Intelligente thermostaat Opentherm

Ref.. OTH-PRO EAN nr. 3700730503723

Netatmo Pro - Intelligente thermostaat Opentherm

Kortingsgroep : N8
220,20 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Regulation type on/off Yes
Regulation type modulating Yes
Communications protocol OpenTherm
Type of power supply Battery
Connection Wireless
Measuring range 0-50 °C
External sensor No
With thermal feedback Yes
Control characteristic PID
Adaptive (self-learning) Yes
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling No
Number of cooler outputs 0
Ventilation No
Number of ventilation outputs 0
Differential value 0-0 K
Sensor/feeler type Resistance sensor
Temperature readable Yes
With display Yes
Type of clock Day clock
Clock model Digital
Optimisation Yes
With tap water circuit Yes
Operation Button
Suitable for floor heating control No
Suitable for district heating control No
Remote operation possible Yes
IFTTT support available No
With presence perception No
Weather-dependent control system Yes
Number of switching programmes 3
Max. contact voltage 250 V
Max. contact load 4 A
Degree of protection (IP) IPX0
Colour White
Width 83 mm
Depth 22 mm
Height 83 mm
Class of the temperature control VI
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-30 °C
Storage temperature 0-50 °C
Voltage type AC/DC
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Wifi network , RF
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Application name Home + Control
Product use function Thermal comfort management
Connectable by Internet box Yes
Software Update Duration (years) 3

Documentatie

1 Document(s)
Gebruikersinstructie
OTH-QSG-V3-WEB.pdf pdf (1.85 Mo)