![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/BM/BMSW1003-BTICINO-1000.jpg)
My Home relais 4-voudig 4x16A met bediening
Schakelmateriaal
Bticino
My Home relais 4-voudig 4x16A met bediening
Ref.. BTBMSW1003
EAN nr.
8012199968186
My Home relais 4-voudig 4x16A met bediening
Kortingsgroep : J5
428,58 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
---|---|
Max. switching power | 3680 W |
Suitable for C-load | Yes |
Max. number of switching contacts | 8 |
Rated current | 16 A |
Rated operating voltage | 100-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Documentatie
1 Document(s)
Technische fiche
SELECTEER