![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-F428-WEB-F.jpg)
My Home contact interface 2kanalen DIN
Schakelmateriaal
Bticino
My Home contact interface 2kanalen DIN
Ref.. BTF428
EAN nr.
8012199837222
My Home contact interface 2kanalen DIN
Kortingsgroep : J5
82,53 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Model | Expansion |
---|---|
With LED indication | Yes |
Number of inputs | 2 |
With bus connection | Yes |
Input voltage drive | Yes |
Input current drive | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Documentatie
1 Document(s)
Technische fiche
SELECTEER