-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Angle
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Load bearing capacity
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557383-WEB-L.jpg)
Console zwaar CRP 3000N L700 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-347290-WEB-R.jpg)
Wandinhangbeugel P31 B400 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557273-WEB-L.jpg)
Console zwaar CRP 3000N L600 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557263-WEB-L.jpg)
Console zwaar CRP 3000N L500 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-347289-WEB-R.jpg)
Wandinhangbeugel P31 B300 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B500
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557253-WEB-L.jpg)
Console zwaar CRP 3000N L400 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557243-WEB-L.jpg)
Console zwaar CRP 3000N L300 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B400
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-350806-WEB-L.jpg)
Wandconsole CB max 1600N B600 Zink Magnesium (ZnMg)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-347288-WEB-R.jpg)
Wandinhangbeugel P31 B200 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B300
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8717260-WEB-L.jpg)
Console Sdz 1500N B600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557233-WEB-L.jpg)
Console zwaar CRP 3000N L200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-347287-WEB-R.jpg)
Wandinhangbeugel P31 B150 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-350876-WEB-L.jpg)
Wandconsole CB max 2000N B500 Zink Magnesium (ZnMg)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B200
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557213-WEB-L.jpg)
Console zwaar CRP 3000N L100 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350870-WEB-R.jpg)
Wandconsole CB B600 sendzimir - 900 tot max 1600N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console Sdz 1500N B500
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98064_1.jpg)
Console RAL9010 1500N B100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-347286-WEB-R.jpg)
Wandinhangbeugel P31 B100 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-347285-WEB-R.jpg)
Wandinhangbeugel P31 B75 Elvz. Max.belasting 500N. Voor kabelgoot H60 zonder deksel.
Exclusief BTW