-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Type of tube
-
Type of tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Fibre type
-
Category
-
With rodent protection
-
Cable width approx.
-
With rodent protection
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
UV resistant
-
Material outer sheath
-
Specification material outer sheath
-
Specification material outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
With strain relief
-
Longitudinal water blocking cable
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
Cable metal free
-
Cable metal free
-
Cable geometry
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Circuit integrity according to IEC 60331-25
-
Circuit integrity according to EN 50200
-
Oil resistant according to EN IEC 60811-404
-
Resistant to chemicals
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Suitable for underground installation
-
Blow in
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Fibre optic cable colour coding according to S-12 Skanova standard
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-032548-WEB-R.jpg)
LCS Glasvezelkabel 12-vezelig OM4 Loose Tube outdoor gearmeerd 2km CPR = Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-032549-WEB-R.jpg)
LCS Glasvezelkabel 12-vezelig OM4 Loose Tube in-outdoor 2km Cca s1a d1 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-032545-WEB-R.jpg)
LCS Glasvezelkabel 12-vezelig OM4 Loose Tube in-outdoor 2km Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-032547-WEB-R.jpg)
LCS Glasvezelkabel 8-vezelig OM4 Loose Tube outdoor gearmeerd 2km CPR = Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-032668-WEB-F.jpg)
LCS Glasvezelkabel 24-vezelig OM4 Tight Buffered in-outdoor 1km Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-032667-WEB-F.jpg)
LCS Glasvezelkabel 12-vezelig OM4 Tight Buffered in-outdoor 1km Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-032543-WEB-R.jpg)
LCS Glasvezelkabel 4-vezelig OM4 Loose Tube in-outdoor 2km Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-032666-WEB-F.jpg)
LCS Glasvezelkabel 6-vezelig OM4 Tight Buffered in-outdoor 1km Dca s2 d2 a1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-032665-WEB-F.jpg)
LCS Glasvezelkabel 6-vezelig OM4 Tight Buffered in-outdoor 500m Dca s2 d2 a1
Exclusief BTW