-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
With axis extension
-
Number of phases
-
Number of phases
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Number of phases
-
Number of phases
-
Number of contacts as normally open contact
-
Max. rated operation voltage Ue
-
Number of contacts as normally open contact
-
With door interlock
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Lockable
-
Housing material
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Voltage type for actuating
-
Module width
-
With handle red/yellow
-
Module width
-
Rated operation current Ie at AC-15, 230 V
-
With transparent cover
-
Type of electric connection
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Suitable for power circuit breaker
-
Model
-
Rated permanent current Iu
-
Model
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Mounting method
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Delayed
-
Suitable for off-load switch
-
Insulated
-
Suitable for motor safety switch
-
Suitable for overload relay
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417464-LEGRAND-1000.jpg)
Gedecentraliseerde draaibediening op deur voor MPX³ 63H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/417465-LEGRAND-1000.jpg)
Gedecentraliseerde draaibediening op deur voor MPX³ 100H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/417463-LEGRAND-1000.jpg)
Gedecentraliseerde draaibediening op deur voor MPX³ 32H en 32MA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417410-LEGRAND-1000.jpg)
Stroomuitschakelspoel MPX³ 24V-50Hz / 28V-60Hz - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/417412-LEGRAND-1000.jpg)
Stroomuitschakelspoel MPX³ 220-230V-50Hz / 240-260V-60Hz - 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417413-LEGRAND-1000.jpg)
Stroomuitschakelspoel MPX³ 380-400V-50Hz / 440-460V-60Hz - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417420-LEGRAND-1000.jpg)
Minimumspanningsuitschakelspoel MPX³ 24V-50Hz / 28V-60Hz - zonder hulpcontact
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417422-LEGRAND-1000.jpg)
Minimumspanningsuitschakelspoel MPX³ 220-230V-50Hz / 240-260V-60Hz - zonder hulpcontact
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417423-LEGRAND-1000.jpg)
Minimumspanningsuitschakelspoel MPX³ 380-400V-50Hz / 440-460V-60hz - zonder hulpcontact
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Doos met draaibediening geel/rood - IP65 - voor MPX³ 32H 32MA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/417481-LEGRAND-1000.jpg)
Doos met draaibediening zwart - IP65 - voor MPX³ 32H 32MA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417430-LEGRAND-1000.jpg)
MPX³ motorbeveiliger spoel minimumspanning + 2NO - 24V 50Hz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417431-LEGRAND-1000.jpg)
MPX³ motorbeveiliger spoel minimumspanning + 2NO - 110V 50Hz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417432-LEGRAND-1000.jpg)
MPX³ motorbeveiliger spoel minimumspanning + 2NO - 230V 50Hz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/417433-LEGRAND-1000.jpg)
MPX³ motorbeveiliger spoel minimumspanning + 2NO -400V 50Hz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/417462-LEGRAND-1000.jpg)
Montageplaat voor MPX³ 100H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417476-LEGRAND-1000.jpg)
Verbindingrail 5 apparaten voor MPX³ 32S 32H 32MA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/417461-LEGRAND-1000.jpg)
Montageplaat voor MPX³ 63H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/417458-LEGRAND-1000.jpg)
Connector MPX³ 100H CTX³ 100Vac met kooiklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/417459-LEGRAND-1000.jpg)
Connector MPX³ 100H CTX³ 100Vdc met kooiklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417472-LEGRAND-1000.jpg)
Verbindingrail 2 apparaten voor MPX³ 63H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417473-LEGRAND-1000.jpg)
Verbindingrail 3 apparaten voor MPX³ 32S 32H 32MA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417474-LEGRAND-1000.jpg)
Verbindingrail 3 apparaten voor MPX³ 63H
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/417475-LEGRAND-1000.jpg)
Verbindingrail 4 apparaten voor MPX³ 32S 32H 32MA
Exclusief BTW