-
Device fitting
-
Rated voltage
-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Rated voltage
-
Number of contacts as change-over contact
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With auto test for earth leakage function
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Rated switch current
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Voltage type
-
Voltage type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406293_pw_237338.jpg)
DX3 Motorbediening 24-48VAC/DC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406292-LEGRAND-1000.jpg)
Modulaire motorbediening DX³ 230Vac - 125A - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406295-LEGRAND-1000.jpg)
DX3 Motorbediening auto 230VAC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406289-WEB-R.jpg)
DX3 Stop&Go Zelftest 230VAC, 2modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-406290-WEB-R.jpg)
Modulaire motorbediening DX³ 24/48Vac/Vdc - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406291-LEGRAND-1000.jpg)
DX3 Motorbediening 230VAC, 1module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/406288-LEGRAND-1000.jpg)
DX3 Stop&Go Standaard 230VAC, 2modules
Exclusief BTW