-
Device fitting
-
Function
-
Type of handle
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Number of contacts as normally open contact
-
Toggle
-
Number of contacts as normally closed contact
-
Padlock locking
-
Padlock locking
-
Number of fault-signal switches
-
Espagnolette locking (3-point locking)
-
Type of closure
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Rated switch current
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
-
Connected object
-
Application store for download
Frontale motorbediening 110Vac voor DPX³ 250HP
Exclusief BTW
Frontale motorbediening 230Vac voor DPX³ 250HP
Exclusief BTW
Frontale motorbediening 24Vac/dc voor DPX³ 250HP
Exclusief BTW
Frontale motorbediening 48Vac/dc voor DPX³ 250HP
Exclusief BTW
Vergrendelingsaccessoire voor motorbedieningen DPX³ 250HP
Exclusief BTW
Hangslot voor frontale motorbedieningen DPX³ 250HP
Exclusief BTW