Overslaan en naar de inhoud gaan
Logo print
This product is obsolete

Mosaic dubbele USB-lader 2400 mA - 5V - 2 modules - Zwart

Mosaic Legrand

Mosaic dubbele USB-lader 2400 mA - 5V - 2 modules - Zwart

Ref.. 079384 EAN nr. 3414971078413

Mosaic dubbele USB-lader 2400 mA - 5V - 2 modules - Zwart

Geen prijs beschikbaar
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.068 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Black
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33.5 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentatie

1 Document(s)
Technische fiche
F01666EN-08.pdf pdf (0.1 Mo)
1 Document(s)
BIM Data