Overslaan en naar de inhoud gaan
Logo print
This product is obsolete

Mosaic bewegingsmelder 3 draads Aluminium

Legrand

Mosaic bewegingsmelder 3 draads Aluminium

Ref.. 079258 EAN nr. 3245060792589

Mosaic bewegingsmelder 3 draads Aluminium

Geen prijs beschikbaar
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model Movement sensor
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 230-230 V
Min. switch-on time 5 s
Max. duty cycle 30 min
Detection angle horizontal 180-180 °
Response value luminosity 5-1275 lx
Max. switching power 1000 W
Temperature -5-45 °C
Max. starting current 8.5 A
Control current 8.5 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 45 mm
Height 45 mm
Depth 35 mm
Built-in depth 35 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Terminals capacity 2.5-2.5 mm²
Auto switch Yes

Documentatie

2 Document(s)
Technische fiche
S000074408EN-05.pdf pdf (2 Mo)
Gebruikersinstructie
LE04334AB.pdf pdf (0.64 Mo)
1 Document(s)
BIM Data
1 Document(s)
Overeenkomst
OC / CB-645761D (0.38 Mo)