Overslaan en naar de inhoud gaan
Logo print
This product is obsolete

Mosaic bewegingsdetector PIR 2-draads aluminium

Legrand

Mosaic bewegingsdetector PIR 2-draads aluminium

Ref.. 079247 EAN nr. 3414970961426

Mosaic bewegingsdetector PIR 2-draads aluminium

Geen prijs beschikbaar
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting Yes
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Switch-off delay 0 s
Switching-on delay 0 s
Detection angle horizontal -60-60 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 5-1275 lx
Max. switching power 250 W
Suitable for C-load Yes
Temperature -5-35 °C
Number of switching zones 1
Substation input No
With alarm function No
With acoustic sensor No
Width 45 mm
Height 45 mm
Depth 52 mm
Built-in depth 34 mm
Min. depth of built-in installation box 40 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Terminals capacity 2.5-2.5 mm²
Auto switch Yes

Documentatie

2 Document(s)
Technische fiche
F01983EN-03.pdf pdf (0.98 Mo)
Gebruikersinstructie
LE08095AD.pdf pdf (0.82 Mo)
1 Document(s)
BIM Data