![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4703-BTICINO-1000.jpg)
Montageraam Livinglight 3 modules
Schakelmateriaal
Bticino
Montageraam Livinglight 3 modules
Ref.. BTLN4703
EAN nr.
8012199974750
Montageraam Livinglight 3 modules
Kortingsgroep : J4
2,52 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentatie
1 Document(s)
Technische fiche
7 Document(s)
PEP
Overeenkomst
OC / CB-DE 2-036676-A2
(0.66 Mo)
PEP
PEP
PEP
PEP
Overeenkomst
OC / CB-FR_707533/A1
(0.7 Mo)
SELECTEER