-
Wrench width
-
Wrench width
-
Material
-
Material
-
Suitable for
-
Suitable for bracket mounting
-
Suitable for
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Profile shape
-
Angle
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Slit width
-
Model
-
Surface protection
-
Material thickness
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
With spring
-
Material thickness
-
Material thickness
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Type of perforation
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (imperial)
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Suitable for ceiling mounting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-343770-WEB-R.jpg)
Rail strut R41DP, (BxHxD) 41x82x2,5 L3000 sendzimir verzinkt, C-profiel dubbel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-345260-WEB-R.jpg)
Rail strut R41S, (BxHxD) 41x41x2,5 L6000 sendzimir verzinkt, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-348049-WEB-R.jpg)
Profiel R21SP 41x21x2mm L3000 Sendzimir verzinkt
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-343930-WEB-R.jpg)
Rail strut R41SP, (BxHxD) 41x41x2,0 L3000 sendzimir verzinkt, C-profiel enkel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-343610-WEB-R.jpg)
Rail strut R41SP, (BxHxD) 41x41x1,5 L3000 sendzimir verzinkt, C-profiel enkel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-345200-WEB-R.jpg)
Rail strut R41S, (BxHxD) 41x41x2,5 L3000 sendzimir verzinkt, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-342180-WEB-R.jpg)
Profiel R21S 41x21x1,5 geperforeerd L3000 Sdz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LCM-EEC6_P_070802.jpg)
Kraagmoer + ring EEC M10 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348041-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L2000 Sdz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LCM-EEC6_P_070802.jpg)
EEC M8 kartelmoer Elvz
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Slotbout Elvz M8x16
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/347284-LEGRAND-1000.jpg)
Open ophangbeugel P31 B400 H150 Elvz. Maximale belasting 600N
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Zeskantmoer Elvz M10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348040-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L1000 Sdz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20160525_145136_1.png)
Sluitring EZ M10 - 10,5x40x2,5mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350870-WEB-R.jpg)
Wandconsole CB B600 sendzimir - 900 tot max 1600N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348047-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L700 Sdz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348046-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L600 Sdz
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Sluitring Elvz 10.5x30x2.5mm M10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/347283-LEGRAND-1000.jpg)
Open ophangbeugel P31 B300 H150 Elvz. Maximale belasting 600N
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348045-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L500 Sdz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350860-WEB-R.jpg)
Wandconsole CB B500 sendzimir - 1200 tot max 2000N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Draadstang Elvz 5800N L3000 M10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/348044-LEGRAND-1000.jpg)
Profiel R21S 41x21x1,5 mm geperforeerd L400 Sdz
Exclusief BTW