FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Rated voltage
-
Rated current
-
Protective contact
-
Number of socket outlets
-
Number of active contacts (square)
-
Model
-
Width in number of modular spacings
-
With control lamp
-
Mounting method
-
With enhanced contact protection
-
With hinged lid
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-004285-WEB-R.jpg)
Legrand
Componenten
Ref.. 004285
Contactdoos modulair 2P 10/16A 250Vac randaarde 2.5modules.
20,01 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen