FILTERS
Alles wissen
Technische kenmerken
-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Width in number of modular spacings
-
Accuracy per day
-
Mounting method
-
Text guidance in display
-
60 min program
-
Suitable for manual operation
-
24 h program
-
Radio-controlled
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Autonomy in hours
-
Autonomy in years
-
Quartz controlled
-
Weekly program
-
Shortest switching time channel 1
-
Holiday program
-
Impulse program
-
Cycle program
-
Automatic switching summer-/winter time
-
Random program
-
Nominal switching current at 250 V AC
-
Hour meter
-
Switching preselection
-
Contact type
-
Astro program
-
Potential free switch contact
-
External pushbutton input
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/003710.jpg)
Legrand
Tijdschakelklokken
Ref.. 003710
MicroRex D11 - 1 kanaals week tijdschakelklok - 1module.
143,42 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen