FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Accuracy per day
-
Mounting method
-
Width in number of modular spacings
-
60 min program
-
Suitable for manual operation
-
24 h program
-
24 h program
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Autonomy in years
-
Quartz controlled
-
Weekly program
-
Weekly program
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Program shift divide 1
-
Program shift divide 1
-
Automatic switching summer-/winter time
-
Nominal switching current at 250 V AC
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Contact type
-
Potential free switch contact
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
IEC code (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412828-LEGRAND-1000.jpg)
Legrand
Tijdschakelklokken
Ref.. 412828
MicroRex W31 analoog weekklok zo/wi
131,85 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/412823-LEGRAND.jpg)
Legrand
Tijdschakelklokken
Ref.. 412823
MicroRex T31 analoog dagklok zo/wi
107,08 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen