![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/BT-3488-WEB-R.jpg)
MH - HOMETOUCH 7"" touchscreen voor MyHOME_Up woningautomatisatie. Binnenpost deurcommunicatie. Antraciete uitvoering
Schakelmateriaal
Bticino
MH - HOMETOUCH 7"" touchscreen voor MyHOME_Up woningautomatisatie. Binnenpost deurcommunicatie. Antraciete uitvoering
Ref.. BT3488
EAN nr.
8005543612033
MH - HOMETOUCH 7"" touchscreen voor MyHOME_Up woningautomatisatie. Binnenpost deurcommunicatie. Antraciete uitvoering
Kortingsgroep : J5
977,55 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | Other |
Radio frequent bidirectional | Yes |
Assembly arrangement | Control element |
Model | Control tableau |
Mounting method | Flush-mounted |
Display | Colour |
Touch function | Yes |
Additional interfaces | Ethernet |
With bus connection | Yes |
Material | Glass |
Material quality | Other |
Colour | Black |
RAL-number (similar) | 9005 |
Degree of protection (IP) | Other |
Width | 196 mm |
Height | 147 mm |
Depth | 25 mm |
---|---|
Built-in depth | 7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | SCS , Wifi network |
Application store for download | Google Play Store , Mac Apple Store |
Programmable | Yes |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Control & command systems |
Software Update Duration (years) | 3 |
Documentatie
3 Document(s)
Technische gids
Technische fiche
Technische gids
1 Document(s)
Overeenkomst
Decl. UE RED-70-314-05
(0.22 Mo)
SELECTEER