![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/BT-LN4672M2-WEB-R.jpg)
MH - Bediening-actor, LivingLight
Schakelmateriaal
Bticino
MH - Bediening-actor, LivingLight
Ref.. BTLN4672M2
EAN nr.
8005543560532
MH - Bediening-actor, LivingLight
Kortingsgroep : J5
112,68 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Max. switching power | 1380 W |
Max. number of switching contacts | 2 |
Rated current | 6 A |
Rated operating voltage | 110-230 V |
Different phases connectable | Yes |
With bus connection | Yes |
Bus module detachable | Yes |
Modular expandability | Yes |
Degree of protection (IP) | IP20 |
---|---|
Width | 43.8 mm |
Height | 43.8 mm |
Depth | 23 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | No |
Terminals capacity | 0.34-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Connected object | No |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Product use function | Lighting management |
Documentatie
2 Document(s)
Gebruikersinstructie
Technische fiche
1 Document(s)
PEP
SELECTEER