-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Housing material
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Protection
-
Earth leakage switch
-
Military model
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-057299-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 63A 6h 400V 3P+N+A IP66 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/058918-LEGRAND-1000.jpg)
CEE Geschakelde contactdoos + DIN-rail 63A 6h 400V 3P+A IP66 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056674-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 32A 6h 400V 3P+N+A IP55 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056673-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 32A 6h 400V 3P+A IP55 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056666-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 16A 6h 400V 3P+N+A IP55 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056654-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 32A 6h 400V 3P+N+A IP44 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/056665-LEGRAND-1000.jpg)
CEE Geschakelde contactdoos + DIN-rail 16A 6h 400V 3P+A IP55 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056653-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 32A 6h 400V 3P+A IP44 P17
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-056646-WEB-R.jpg)
CEE Geschakelde contactdoos + DIN-rail 16A 6h 400V 3P+N+A IP44 P17
Exclusief BTW