FILTERS
Alles wissen
Technische kenmerken
-
Housing shape
-
Core cross section
-
Transparent
-
Nominal current
-
Material
-
Number of socket outlets CEE 7/16 (EURO)
-
Material quality
-
Aantal contactdozen met randaarde (type F)
-
Number of socket outlets with earth pin
-
Number of cold device socket outlets
-
Surface protection
-
Number of socket outlets Danish standard (earthing pin)
-
Number of socket outlets French standard type E
-
Number of socket outlets Italian standard type Bipasso
-
Number of socket outlets Italian standard type P11
-
Number of socket outlets Italian standard type P17
-
Number of NEMA-outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Surface finishing
-
Aardlekschakelaar
-
Number of universal multi standard sockets
-
Over voltage protection
-
Mains filter
-
Number of other socket outlets
-
Number of USB connections
-
With cover
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With on/off switch
-
Rotated central insert
-
Angle rotated central insert
-
Width
-
Height
-
Diepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connected object
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
Contactdooscombinatie
Ref.. 073424
Tafelcontactdoos Legrand - Uitgerust met 5 Mosaic wandcontactdozen + 1 aardlekschakelaar F+N 16A 30mA - afm.397x52x90
218,60 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen