![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-423185-WEB-R.jpg)
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen
Vermogensschakelaar
Legrand
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen
Ref.. 423185
EAN nr.
3414971505414
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen
Kortingsgroep : I2
325,00 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Rated permanent current Iu | 125 A |
---|---|
Rated voltage | 220-690 V |
Device construction | Complete device in housing |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 2 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
---|---|
Width | 100 mm |
Height | 112 mm |
Depth | 136 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | Not applicable |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 2.5-50 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Documentatie
4 Document(s)
Technische fiche
Gebruikersinstructie
Technische gids
Werkplaats handboek
1 Document(s)
Overeenkomst
OC / CB-SE-104112
(0.09 Mo)
SELECTEER