-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416526-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 800A 200- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416516-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 660A 200- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416506-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 420A 100- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416496-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 350A 100- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416486-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 260A 100- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416476-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 200A 100- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416466-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 155A 100- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416456-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 135A 230V AC schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416446-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 100A 230V AC schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416436-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 60A 230V AC schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416426-LEGRAND-1000.jpg)
Industriële magneetschakelaar 4P CTX³ 40A 230V AC schroefklemmen
Exclusief BTW