-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416211-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 85A 24V DC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416231-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 100A 24V DC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416239-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 100A 415VAC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416191-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 75A 24V DC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416230-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 100A 24V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416236-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 100A 230VAC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416219-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 85A 415V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416171-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 65A 24V DC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416210-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 85A 24V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416216-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 85A 230V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416199-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 75A 415V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416151-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 50A 24V DC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416196-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 75A 230V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416190-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³100 75A 24V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416179-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 65A 415V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416170-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 65A 24V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416176-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 65A 230V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416131-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³40 40A 24V DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416121-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³40 32A 24V DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416159-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 50A 415V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416150-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 50A 24V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416156-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³65 50A 230V AC 2NO+2NC met kabelschoenen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416139-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³40 40A 415V AC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416130-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³40 40A 24V AC 2NO+2NC met schroefklemmen
Exclusief BTW