LL uitneembare looplamp
Schakelmateriaal
Bticino
LL uitneembare looplamp
Ref.. BTLN4380N
EAN nr.
8005543540077
LL uitneembare looplamp
Kortingsgroep : J4
112,01 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Mounting method | Built-in |
---|---|
Suitable for labelling type | Sticker |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Other |
Material cover | Plastic, opal |
---|---|
Voltage type | AC |
Nominal voltage | 110-240 V |
Nominal current | 450-450 mA |
Degree of protection (IP) | Other |
Nominal operation time | 2-2 h |
Width | 44 mm |
Height/depth | 43 mm |
Length | 44 mm |
Built-in height/depth | 33 mm |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER