![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4360-BTICINO-1000.jpg)
LL richtbare spot 360° - 2,8W
Schakelmateriaal
Bticino
LL richtbare spot 360° - 2,8W
Ref.. BTLN4360
EAN nr.
8005543537213
LL richtbare spot 360° - 2,8W
Kortingsgroep : J4
85,59 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Multi-coloured |
Type of covering | Other |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 110-240 V |
Nominal current | 11.7-25.4 mA |
Type of control gear | Not required |
With control gear | Yes |
No dim function | Yes |
Degree of protection (IP) | Other |
Suitable for lamp power | 2.8-2.8 W |
Colour of light | White |
Width | 45 mm |
Height/depth | 45 mm |
---|---|
Length | 67 mm |
Diameter | 53 mm |
Built-in height/depth | 34 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-70 °C |
Frequency | 50-50 Hz |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Terminal marking indication | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | No |
Documentatie
2 Document(s)
Gebruikersinstructie
Technische fiche
SELECTEER