![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/BT-N4911M2AHN-WEB-F.jpg)
Livinglight wit wip OP-NEER 2 modules
Schakelmateriaal
Bticino
Livinglight wit wip OP-NEER 2 modules
Ref.. BTN4911M2AHN
EAN nr.
8005543418185
Livinglight wit wip OP-NEER 2 modules
Kortingsgroep : J4
6,98 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9016 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Width | 45 mm |
Height | 45 mm |
Depth | 5.3 mm |
Storage temperature | -10-70 °C |