![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4911ADN-BTICINO-1000.jpg)
Livinglight wip +/ - wit 1 module
Schakelmateriaal
Bticino
Livinglight wip +/ - wit 1 module
Ref.. BTN4911ADN
EAN nr.
8005543435625
Livinglight wip +/ - wit 1 module
Kortingsgroep : J4
6,60 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Two-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK00 |
Width | 22.5 mm |
Height | 45 mm |
Depth | 5.3 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-85 °C |