Overslaan en naar de inhoud gaan
Logo print

Livinglight Tech green switch US+PIR 2 modules

Schakelmateriaal Bticino

Livinglight Tech green switch US+PIR 2 modules

Ref.. BTNT4433N EAN nr. 8005543442623

Livinglight Tech green switch US+PIR 2 modules

Kortingsgroep : J4
168,20 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model Presence detector
Constant light control No
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller No
Bridging switch No
Max. reach sideways 8 m
Max. reach frontally 8 m
Diameter reach on floor 3 m
Suitable for wireless transmission No
Remote operation Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Other
Surface finishing Matt
Antimicrobial treatment No
Colour Silver
Transparent No
Degree of protection (IP) IP20
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 5 s
Detection angle horizontal 180-180 °
Response value luminosity 5-1275 lx
Max. switching power 2000 W
Temperature -5-45 °C
Substation input No
With alarm function No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Auto switch Yes

Documentatie

4 Document(s)
Gebruikersinstructie
LE04210AD.pdf pdf (0.35 Mo)
Gebruikersinstructie
LE04210AC.pdf pdf (1.38 Mo)
Technische fiche
F01685EN-00.pdf pdf (1.56 Mo)
Gebruikersinstructie
LE04289AA.pdf pdf (1.96 Mo)