Overslaan en naar de inhoud gaan
Logo print

Livinglight pulsdrukker 10A 250Vac 1P NO met rode lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet

Schakelmateriaal Bticino

Livinglight pulsdrukker 10A 250Vac 1P NO met rode lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet

Ref.. BTL4038R EAN nr. 8012199167176

Livinglight pulsdrukker 10A 250Vac 1P NO met rode lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet

Kortingsgroep : J4
19,91 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 1
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Module frame
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Device width 22 mm
Device height 44 mm
Device depth 39 mm
Min. depth of built-in installation box 38 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 28 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²