![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4038V-BTICINO-1000.jpg)
Livinglight pulsdrukker 10A 250Vac 1P NO met groene lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet
Schakelmateriaal
Bticino
Livinglight pulsdrukker 10A 250Vac 1P NO met groene lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet
Ref.. BTL4038V
EAN nr.
8012199167190
Livinglight pulsdrukker 10A 250Vac 1P NO met groene lens (Led niet meegeleverd ref.nr.BTLN4742V12T, BTLN4742V230T). 1 module antraciet
Kortingsgroep : J4
19,32 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | Anthracite |
RAL-number (similar) | 7016 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Other |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 39 mm |
Min. depth of built-in installation box | 38 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 28 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |