![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4382V12V24-BTICINO-1000.jpg)
Livinglight plintverlichting 12/24Vac met witte Led, 2 modules.
Schakelmateriaal
Bticino
Livinglight plintverlichting 12/24Vac met witte Led, 2 modules.
Ref.. BTL4382V12V24
EAN nr.
8005543429198
Livinglight plintverlichting 12/24Vac met witte Led, 2 modules.
Kortingsgroep : J4
45,43 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
Transparent | Yes |
Colour light source | White |
---|---|
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 12 V |
Max. lamp power | 0.6 W |
Device width | 44 mm |
Device height | 44 mm |
Device depth | 42 mm |
Min. depth of built-in installation box | 41 mm |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |