![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4279C6-BTICINO-1000.jpg)
Livinglight dataconnector RJ45 UTP Cat.6 BT2 1module wit. RJ45 connectoren voor data/telefoni
Schakelmateriaal
Bticino
Livinglight dataconnector RJ45 UTP Cat.6 BT2 1module wit. RJ45 connectoren voor data/telefoni
Ref.. BTN4279C6
EAN nr.
8012199976846
Livinglight dataconnector RJ45 UTP Cat.6 BT2 1module wit. RJ45 connectoren voor data/telefoni
Kortingsgroep : J4
15,48 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 37 mm |
Number of modules (module system) | 1 |
Built-in depth | 23 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER