![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4402N-BTICINO-1000.jpg)
Livinglight aluminium draaidimmer 60-500W Ohms met ingebouwde wisselschakelaar en zekering, 1 module
Schakelmateriaal
Bticino
Livinglight aluminium draaidimmer 60-500W Ohms met ingebouwde wisselschakelaar en zekering, 1 module
Ref.. BTNT4402N
EAN nr.
8005543418703
Livinglight aluminium draaidimmer 60-500W Ohms met ingebouwde wisselschakelaar en zekering, 1 module
Kortingsgroep : J4
76,18 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Turn/push button |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Resistive load |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | Yes |
Mounting method | Module frame |
Type of fastening | Mounting with claw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Matt |
Colour | Silver |
Transparent | No |
---|---|
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 230-230 V |
Frequency | 50-50 Hz |
Nominal power resistive load | 60-500 W |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 62 mm |
Min. depth of built-in installation box | 57 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 47 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 2.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
SELECTEER