![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4351_12-BTICINO-1000.jpg)
Livinglight aluminium akoestisch signalisatietoestel, bronzen bel 12Vac 5VA 80dB 1module
Schakelmateriaal
Bticino
Livinglight aluminium akoestisch signalisatietoestel, bronzen bel 12Vac 5VA 80dB 1module
Ref.. BTNT4351/12
EAN nr.
8012199432717
Livinglight aluminium akoestisch signalisatietoestel, bronzen bel 12Vac 5VA 80dB 1module
Kortingsgroep : J4
26,90 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 12-12 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 5-5 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Width in number of modular spacings | 21.9 |
Wireless | No |
Width | 22 mm |
---|---|
Height | 45 mm |
Depth | 43.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | No |