![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4002N-BTICINO-1000.jpg)
Livinglight aluminium 2 polige 0-1 schakelaar 16AX 250Vac, 1 module
Schakelmateriaal
Bticino
Livinglight aluminium 2 polige 0-1 schakelaar 16AX 250Vac, 1 module
Ref.. BTNT4002N
EAN nr.
8005543419830
Livinglight aluminium 2 polige 0-1 schakelaar 16AX 250Vac, 1 module
Kortingsgroep : J4
24,58 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 9006 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22 mm |
Device height | 44 mm |
Schakelmateriaaldiepte | 37.5 mm |
Built-in depth | 26.5 mm |
Min. diepte van de inbouwdoos | 36.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
PEP
SELECTEER