![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4305_16-BTICINO-1000.jpg)
Livinglight aardlekautomaat 1P+N 16mA 16A C-kar. 3kA met uitschakelaar, aluminium 2 modules.
Schakelmateriaal
Bticino
Livinglight aardlekautomaat 1P+N 16mA 16A C-kar. 3kA met uitschakelaar, aluminium 2 modules.
Ref.. BTNT4305/16
EAN nr.
8012199435404
Livinglight aardlekautomaat 1P+N 16mA 16A C-kar. 3kA met uitschakelaar, aluminium 2 modules.
Kortingsgroep : J4
185,02 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of poles (total) | 1 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 16 A |
Leakage current type | Other |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 3 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 3 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 3 kA |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
---|---|
Ambient temperature during operating | -5-50 °C |
Built-in depth | 33.5 mm |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 44 mm |
Height | 44 mm |
Depth | 44.5 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |