![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4305_10-BTICINO-1000.jpg)
Livinglight aardlekautomaat 1P+N 10mA 10A C-kar. 3kA met uitschakelaar, antraciet 2 modules.
Schakelmateriaal
Bticino
Livinglight aardlekautomaat 1P+N 10mA 10A C-kar. 3kA met uitschakelaar, antraciet 2 modules.
Ref.. BTL4305/10
EAN nr.
8012199029818
Livinglight aardlekautomaat 1P+N 10mA 10A C-kar. 3kA met uitschakelaar, antraciet 2 modules.
Kortingsgroep : J4
185,02 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of poles (total) | 1 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 10 A |
Rated fault current | 0.01 A |
Leakage current type | Other |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 3 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 3 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 3 kA |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
---|---|
Ambient temperature during operating | -5-50 °C |
Built-in depth | 33.5 mm |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 44 mm |
Height | 44 mm |
Depth | 44.5 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER