-
Core cross section
-
Construction type
-
Cable entry connection 1
-
Nominal current
-
Nominal current
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Nominal cross section
-
Nominal cross section
-
Connection type according to IEC 60320, connection 1
-
Nominal cross section conductor
-
Nominal cross section conductor
-
With seal head
-
Material
-
Sleeve length
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Material
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Cable entry connection 2
-
Connection type according to IEC 60320, connection 2
-
Length
-
Length
-
Material insulation
-
Surface protection
-
Model
-
Model
-
Connection 1
-
Connector system system-oriented
-
Total length
-
Connection 2
-
Number of cores
-
Material outer sheath
-
Insulated
-
For cables resistant to short circuit
-
Temperature resistance
-
Colour outer sheath
-
Colour outer sheath
-
With identification flag
-
Reel/roll packaging
-
AWG size
-
AWG size
-
Number of poles
-
Number of poles
-
Spiralized cable
-
With protective conductor
-
With cord switch
-
Oil resistant according to EN IEC 60811-404
-
Outer diameter approx.
-
Outer diameter approx.
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/037316-LEGRAND-1000.jpg)
Stroomverdeler Lexiclic 3P+2N compl.+ snoer dia6mm2 120mm lang +conn
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/037317-LEGRAND-1000.jpg)
Stroomverdeler Lexiclic 1P+N compl. snoer dia6mm2 120mm lang +conn.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-037318-WEB-R.jpg)
Stroomverdeler Lexiclic 3P+2N zonder aansluitsnoer
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/037314-LEGRAND-1000.jpg)
XL3 railsteun Lexiclic of XL3 800/4000
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/037315_pw_237316.jpg)
Koperrailsteun XL³ 4P 400A schuin. Om koperrails op Lexiclic stroomverdeler aan te sluiten. Voor ref.nrs.037434-037418-037419.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004897-LEGRAND-1000.jpg)
Snoer Lexiclic zwart 10mm² L320mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004891_pw_93546.jpg)
Snoer Lexiclic blauw 10mm² L320mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-004890-WEB-R.jpg)
Connector Lexiclic connector los 4/6 mm².. Om een aftakking te maken.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004893-LEGRAND-1000.jpg)
Snoer Lexiclic zwart 6mm² L320mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004891_pw_93546.jpg)
Snoer Lexiclic blauw 6mm² L320mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004895-LEGRAND-1000.jpg)
Snoer Lexiclic zwart 10mm² L120mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004891_pw_93546.jpg)
Snoer Lexiclic blauw 10mm² L120mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004891-LEGRAND-1000.jpg)
Snoer Lexiclic zwart 6mm² L120mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004891_pw_93546.jpg)
Snoer Lexiclic blauw 6mm² L120mm 1x connector en 1x aangestript.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-004889-WEB-R.jpg)
Connector Lexiclic los 1.5/2.5mm². Om een aftakking te maken.
Exclusief BTW