![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032196-WEB-R.jpg)
LCS3 UHD8 4 MTP adapter module SM
LCS3 Fiber
Legrand
LCS3 UHD8 4 MTP adapter module SM
Ref.. 032196
EAN nr.
3414971553279
LCS3 UHD8 4 MTP adapter module SM
Kortingsgroep : M1
281,50 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Suitable for number of couplings/adapters | 48 |
---|---|
Suitable for number of module inserts | 0 |
With number of couplings/adapters | 48 |
With front plate | No |
With housing | No |
With pigtails | No |
Fibre type | Single mode |
Fibre class | OS2 |
APC-version | No |
Type of connector external | MT/MPO |
Type of connector interior | Other |
Colour | Black |
Mounting method | Other |
Height | 11.5 mm |
---|---|
Width | 67.7 mm |
Depth | 122.5 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-60 °C |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Not applicable |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER