This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-646000-WEB-F.jpg)
LCS3 Temperatuursensor voor PDU.
LCS3 PDU
Legrand
LCS3 Temperatuursensor voor PDU.
Ref.. 646000
EAN nr.
3414971504905
LCS3 Temperatuursensor voor PDU. De PDU kan alarm uitsturen via SNMP en/of mail. LED indicator voor sensor status. Auto-identificatie voor snelle setup. Inclusief een Cat 6 U/UTP RJ45/RJ45 kabel van 3 meter.
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Scope of application | Other |
---|---|
With mounting material | No |
Suitable for wall mounting | No |
Suitable for ceiling mounting | No |
Suitable for duct mounting | No |
Suitable for tube mounting | No |
Suitable for air | Yes |
Suitable for liquids | No |
Suitable for gases | No |
With housing | No |
Cover attachment | Other |
Sensor element inside housing | Yes |
Sensor element outside housing | No |
Fixed cable to sensor | No |
Cable length | 3 m |
Sensor length | 60.5 mm |
Material Element | Other |
Active temperature measurement | Yes |
Measurement of CO2 | No |
Measurement of VOC | No |
Measurement of relative air humidity | No |
Measurement of absolute air humidity | No |
Enthalpy measurement | No |
Measurement of dewpoint | No |
Particulate matter measurement (PM) | No |
Temperature measuring range | -20-70 °C |
Trend representation | No |
Error registration possible | No |
---|---|
Potentiometer with adjustment knob | No |
Supporting protocol for BACnet | No |
Supporting protocol for MODBUS | No |
Supporting protocol for MP (multi point) | No |
Supporting protocol for KNX | No |
LoRa technology | No |
NFC (Near Field Communication) | No |
Bluetooth | No |
Wi-Fi-compatible | No |
Standby push button | No |
Wireless | No |
With display | No |
Type of power supply | Other |
Type of electric connection | Other |
With reverse polarity protection | No |
Ambient temperature | -20-70 °C |
Explosion-proof | No |
Degree of protection (IP) | IP20 |
Housing height | 73.5 mm |
Housing width | 24 mm |
Housing depth | 16 mm |
Housing colour | Black |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentatie
1 Document(s)
Technische fiche
SELECTEER