Overslaan en naar de inhoud gaan
Logo print
This product is obsolete

LCS3 smart en switched PDU Verticaal Zero-U. 16 C13. C14 10A 2P+A

LCS3 PDU Legrand

LCS3 smart en switched PDU Verticaal Zero-U. 16 C13. C14 10A 2P+A

Ref.. 646025 EAN nr. 3414971617902

LCS3 smart en switched PDU Verticaal Zero-U. 16 C13-uitgangen met trekontlasting. 3 meter voedingskabel met IEC 60320 C14 10A 2P+Astekker

Geen prijs beschikbaar
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Mounting dimension (standardised) Metric
Mounting size 1348 mm
Mounting direction Vertical
Electrical connection Connection cable with plug
Type of electric connection C14
Cable length 3 m
Number of miniature circuit breakers (MCB) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 16
Number of socket outlets with earth pin 16
Number of C13 socket outlets 16
Number of C19 socket outlets 0
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Number of height units 0
Length 1298 mm
Width 52 mm
Depth 73 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable Yes
SNMP Yes
With display Yes
Evaluation At distance
With LED indication Yes
With fuse No
Ampere meter Yes
Temperature measurement Yes
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature 5-40 °C
Storage temperature 5-40 °C
Voltage type AC
Supply current 10-10 A
Frequency 50-60 Hz
Standby consumption 2.5 mA
Terminal marking indication No
RAL-number 9017
Connection type automatic terminal
Terminals capacity 4-4 mm²
Cable nature for connection Flexible
Cable section 1-1 mm²
Maximum Input cable diameter 18 mm
Number of RCCBs 0
Connected object Yes
Operating method Network
Programming way Web software
Programmable Yes
Interoperable connection Protocol No

Documentatie

2 Document(s)
Technische fiche
S000105779EN-01.pdf pdf (2.43 Mo)
Gebruikersinstructie
LE11325AB.pdf pdf (2.14 Mo)