This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-646013-WEB-R.jpg)
LCS3 smart PDU Verticaal Zero-U. 36 C13- en 6 C19-uitgangen, met 3 meter voedingskabel met IEC60309 32A 2P+A stekker
LCS3 PDU
Legrand
LCS3 smart PDU Verticaal Zero-U. 36 C13- en 6 C19-uitgangen, met 3 meter voedingskabel met IEC60309 32A 2P+A stekker
Ref.. 646013
EAN nr.
3414971401648
LCS3 smart PDU Verticaal Zero-U. 36 C13- en 6 C19-uitgangen, met 3 meter voedingskabel met IEC60309 32A 2P+A stekker
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Mounting dimension (standardised) | Metric |
---|---|
Mounting size | 1559 mm |
Mounting direction | Vertical |
Electrical connection | Connection cable with plug |
Type of electric connection | CEE 32 A |
Cable length | 3 m |
Number of miniature circuit breakers (MCB) | 2 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 42 |
Number of socket outlets with earth pin | 42 |
Number of C13 socket outlets | 36 |
Number of C19 socket outlets | 6 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of other socket outlets | 0 |
Number of height units | 0 |
Length | 1539 mm |
Width | 59 mm |
Depth | 68 mm |
Supply voltage | 230 V |
Over voltage category | 2 |
Mains filter | No |
Switchable | No |
SNMP | Yes |
With display | Yes |
Evaluation | At distance |
---|---|
With LED indication | Yes |
With fuse | No |
Ampere meter | Yes |
Temperature measurement | Yes |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | 5-40 °C |
Voltage type | AC |
Supply current | 32-32 A |
Frequency | 50-60 Hz |
Standby consumption | 2.5 mA |
Terminal marking indication | No |
RAL-number | 9017 |
Connection type | Push-in clamp |
Terminals capacity | 6-6 mm² |
Cable nature for connection | Flexible |
Cable section | 6-6 mm² |
Maximum Input cable diameter | 18 mm |
Number of RCCBs | 0 |
Connected object | Yes |
Operating method | Network |
Programming way | Web software |
Programmable | Yes |
Interoperable connection Protocol | No |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER