-
Type of connector connection 1
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051869-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Groen 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051873-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Rood 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051868-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Groen 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051872-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Rood 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051871-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Rood 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051867-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Groen 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051866-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Groen 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051870-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP LSOH Rood 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051816-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6A S/FTP PVC Geel 0,5 meter
Exclusief BTW