-
Number of buses/couplings
-
Number of buses/couplings
-
Number of buses/couplings
-
Type of connector
-
Category
-
Category
-
Mounting method
-
Mounting method
-
Number of height units
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Screened
-
Screened
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Prewired
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033772-WEB-R.jpg)
LCS3 Patchpaneel 24poorts 1HE compleet inclusief 24 stuks Cat.6A STP connectoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033770-WEB-R.jpg)
LCS3 Patchpaneel 24poorts 1HE compleet inclusief 24 stuks Cat.6A UTP connectoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033794-WEB-R.jpg)
LCS3 Leeg Angled High Density Patchpaneel 48poorts 1HE inclusief cassetteblokken voor LCS3 connectoren van Cat.5e t/m Cat.6A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033792-WEB-R.jpg)
LCS3 Leeg Angled Patchpaneel 24poorts 1HE inclusief cassetteblokken ten behoeve van LCS3 connectoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033799-WEB-R.jpg)
LCS3 10"" paneel - uit te rusten - capaciteit 12 RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033798-WEB-R.jpg)
LCS3 10"" paneel - uit te rusten - capaciteit 6 RJ45
Exclusief BTW