-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
Mosaic 2xRJ45 UTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
Mosaic 2xRJ45 FTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
LCS3 Mosaic 1xRJ45 STP cat6 1 module antibacterieel
Exclusief BTW
Mosaic Connector Cat6 FTP 1xRJ45, 2 modules breed Aluminium.
Exclusief BTW
RJ45 cat 6 FTP 2 modules anti-bacterieel LCS² Mosaic witte kleur
Exclusief BTW
LCS3 Mosaic 1xRJ45 STP cat 6 2 modules met groene luik
Exclusief BTW
LCS3 Mosaic 1xRJ45 STP cat 6 2 modules met oranje luik
Exclusief BTW
Mosaic Connector Cat6 STP RJ45 2 modules breed 90 graden gedraaid Wit
Exclusief BTW
LCS3 RJ45 cat 6 UTP 2 modules anti-bacterieel wit
Exclusief BTW
Mosaic RJ45 FTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
Mosaic Connector Cat6 STP RJ45 2 modules breed Wit
Exclusief BTW
Mosaic Connector Cat6 FTP RJ45 2 modules breed 90 graden gedraaid Wit
Exclusief BTW
Mosaic RJ45 Cat 6 STP - 45° LCS² - wit - 2 modules
Exclusief BTW
Mosaic 1x RJ 45 Cat6 UTP - 45° LCS² - wit
Exclusief BTW
Mosaic Connector Cat6 UTP RJ45 2 modules breed Aluminium
Exclusief BTW
Mosaic Connector Cat6 FTP RJ45 2 modules breed Aluminium
Exclusief BTW
Mosaic Connector Cat6 FTP RJ45 1 module breed Aluminium
Exclusief BTW
Mosaic Connector Cat6 UTP RJ45 2 modules breed 90 graden gedraaid Wit
Exclusief BTW
Mosaic Connector Cat6 STP RJ45 1 module breed Wit
Exclusief BTW
Mosaic Connector Cat6 FTP RJ45 1 module wit. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
Mosaic Connector Cat6 FTP RJ45 2 modules breed Wit
Exclusief BTW
Mosaic Connector Cat6 UTP RJ45 1 module breed Aluminium
Exclusief BTW
Mosaic Connector Cat6 UTP RJ45 2 modules breed Wit
Exclusief BTW
Mosaic Connector Cat6 UTP RJ45 1 module wit. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW