-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Duct installation
-
Lockable
-
Lockable
-
Material
-
Support ring
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Material quality
-
Utilization
-
Category
-
Category
-
Outlet direction
-
Dimensions
-
Outlet direction
-
Special tool necessary
-
Surface mounting
-
Model
-
Suitable for round cable
-
Mounting method
-
Suitable for flat cable
-
Imprintable label
-
Mounting method
-
Mounting method
-
Suitable for solid conductors
-
With imprint
-
With label space
-
Device width
-
Device width
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
With hinged lid
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Luster terminal
-
Screened
-
Screened
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076508-LEGRAND-1000.jpg)
Mosaic RJ45 STP LCS6A 2 modules schuin. Snelle aansluitingen zonder gereedschap. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079476-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079268_pw_172782.jpg)
Mosaic Connector Cat6A UTP RJ45 2modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079473_pw_170313.jpg)
Mosaic Connector Cat6A UTP RJ45 1modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079473-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076509-WEB-R.jpg)
Mosaic RJ45 Cat 6A UTP - 45° LCS² - wit - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076574-LEGRAND-1000.jpg)
Mosaic Connector Cat6A UTP RJ45 2modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076576-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/069580_pw_105961.jpg)
Adapter Plexo IP55 afdekking 2mod. afsluitbare transp.klep
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076573-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076571-WEB-R.jpg)
Mosaic Connector Cat.6A UTP RJ45 1mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069580-LEGRAND-600.jpg)
Adapter Plexo IP55 afdekking 2mod. transp.klapdeksel steek
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/069582-LEGRAND-600.jpg)
Adapter Plexo IP55 afdekking 2modules. Afdekking excl.klapdeksel steek
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033154-WEB-R.jpg)
LCS² Cat.6A STP keystone connector te monteren aan F/UTP en S/FTP kabels. Snelle aansluitingen zonder gereedschap.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076589-WEB-R.jpg)
LCS2 Cat.6A UTP keystone
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/632779-LEGRAND-1000.jpg)
Opbouwdoos voor 2 keystone connectoren
Exclusief BTW