-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Lockable
-
Lockable
-
With dust cover
-
Floor box/subfloor mounted
-
Category
-
Dimensions
-
Outlet direction
-
Special tool necessary
-
Material handle
-
Surface mounting
-
Model
-
Surface mounting
-
Suitable for round cable
-
Model
-
Precision model
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Suitable for solid conductors
-
Insulated
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Grip design
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Isolation protection 1000 V
-
Device height
-
Type of fastening
-
Low spark model
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Square drive/hexagon drive over the whole blade
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Clamp feature
-
RAL-number (similar)
-
Mounting method shielding connection
-
Bulged blade
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
With hinged lid
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Screened
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-077891-WEB-R.jpg)
Dataconnector Soliroc antivandaal RJ45 Cat6 FTP aansluiting IP20. Slagvast volgens IK10.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069581-LEGRAND-1000.jpg)
Plexo IP55 Mosaic adapter voor 2modules RJ45 aansluiting. Bij aansluiting patchkabel IP44.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/069569-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.6 FTP klapdeksel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/069561-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.6 UTP klapdeksel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-091945-WEB-R.jpg)
Plexo 55 sleutel t.b.v. afsluitbare klapdeksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/069580_pw_105961.jpg)
Adapter Plexo IP55 afdekking 2mod. afsluitbare transp.klep
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069580-LEGRAND-600.jpg)
Adapter Plexo IP55 afdekking 2mod. transp.klapdeksel steek
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/069582-LEGRAND-600.jpg)
Adapter Plexo IP55 afdekking 2modules. Afdekking excl.klapdeksel steek
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076588-WEB-R.jpg)
LCS2 Cat6 UTP keystone
Exclusief BTW